* SH8K2 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/24 **************D G S .SUBCKT SH8K2 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 7.10m D2 21 11 DDG D3 21 22 DDG C1 21 22 520p R2 2 22 29 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=63.208E-6 + RS=10.000E-3 + RD=0 + VTO=1.7894 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=390p + CGDO=15.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=164.48E-12 + N=1.2073 + RS=21.939E-3 + IKF=1.1379 + CJO=154.66E-12 + M=.60077 + VJ=2.1548 + BV=30 + TT=20.8n + TIKF=0.01 + TRS1=0.005 .MODEL DDG D + CJO=453.85E-12 + M=.628 + VJ=.76126 .MODEL RTH RES + TC1=0.0195 + TC2=0.000053 .ENDS SH8K2