* SH8K15 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/13 ***************D G S .SUBCKT SH8K15 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 3.48m D2 22 11 DDG R2 2 22 8.1 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=156.01E-6 + RS=10.0000E-3 + RD=0 + VTO=1.9071 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=485p + CGDO=40p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.0007 + KAPPA=0 + NFS=18G .MODEL DDS D + IS=10.072E-12 + N=1.0573 + RS=7.9576E-3 + IKF=4.0625 + CJO=972.04E-12 + M=.78682 + VJ=.75315 + BV=30 + TT=18.5n .MODEL DDG D + CJO=743.66E-12 + M=.88903 + VJ=.75366 + N=10000 + FC=-2.6 .MODEL RTH RES + TC1=0.034 + TC2=0.00018 .ENDS SH8K15