* SH8K1 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/11/18 **************D G S .SUBCKT SH8K1 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 19.0m D2 21 11 DDG D3 21 22 DDG C1 21 22 400p R2 2 22 46 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=36.005E-6 + RS=10.000E-3 + RD=0 + VTO=1.9036 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=145p + CGDO=26.0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1.05 + ETA=0.001 + KAPPA=0 .MODEL DDS D + IS=5.8805E-12 + N=1.0906 + RS=20.917E-3 + IKF=.59238 + CJO=82.770E-12 + M=.38646 + VJ=.78011 + BV=30 + TT=19n + TIKF=0.005 + TRS1=0.003 .MODEL DDG D + CJO=198.16E-12 + M=.78318 + VJ=.76569 .MODEL RTH RES + TC1=0.0084 + TC2=0.000039 .ENDS SH8K1