* QS8M51_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/09/26 *****************D G S .SUBCKT QS8M51_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 329m D2 11 22 DDG R2 2 22 6.9 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=16.477E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0678 + RDS=100.00E6 + TOX=2.0000E-6 + CGSO=895p + CGDO=5p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.0001 + KAPPA=0 + UO=300 + NFS=6G .MODEL DDS D + IS=2.3373E-12 + N=1.0814 + RS=7.1293E-3 + IKF=.37583 + CJO=50.065E-12 + M=.26973 + VJ=2.0616 + BV=100 + TT=72n .MODEL DDG D + CJO=140.65E-12 + M=.8225 + VJ=1.7606 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0066 + TC2=0.000011 .ENDS QS8M51_P