* QS8M11_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/14 *****************D G S .SUBCKT QS8M11_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 33.5m D2 11 22 DDG R2 2 22 27 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=21.158E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1197 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=375p + CGDO=35p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=3.4204E-12 + N=1.0802 + RS=12.247E-3 + IKF=.35687 + CJO=80.810E-12 + M=.79834 + VJ=.78745 + BV=30 + TT=12n .MODEL DDG D + CJO=120.74E-12 + M=.46637 + VJ=.75606 + N=10000 + FC=-0.1 .MODEL RTH RES + TC1=0.006 + TC2=0.00001 .ENDS QS8M11_P