* QS8K51 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/09/26 ***************D G S .SUBCKT QS8K51 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 226m D2 22 11 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=37.751E-6 + RS=10.000E-3 + RD=0 + VTO=1.9523 + RDS=100.00E6 + TOX=2.0000E-6 + CGSO=235p + CGDO=8p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=1 + ETA=0.0001 + KAPPA=0 + NFS=12G .MODEL DDS D + IS=4.1555E-12 + N=1.1100 + RS=12.323E-3 + IKF=.77151 + CJO=90.722E-12 + M=.63151 + VJ=.78491 + BV=100 + TT=44n .MODEL DDG D + CJO=166.57E-12 + M=.75606 + VJ=.79531 + N=10000 + FC=-0.7 .MODEL RTH RES + TC1=0.0052 + TC2=0 .ENDS QS8K51