* QS8K2 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/07/01 **************D G S .SUBCKT QS8K2 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 19.2m D2 22 11 DDG R2 2 22 19 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=67.246E-6 + RS=10.000E-3 + RD=0 + VTO=1.1801 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=196p + CGDO=12p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + NFS=9G .MODEL DDS D + IS=81.889E-12 + N=1.2249 + RS=20.368E-3 + IKF=.77827 + CJO=153.12E-12 + M=.5552 + VJ=.75351 + BV=30 + TT=20n .MODEL DDG D + CJO=211.67E-12 + M=.59896 + VJ=.75128 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.006 + TC2=0.00002 .ENDS QS8K2