* QS8K13 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/24 ***************D G S .SUBCKT QS8K13 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 7.54m D2 22 11 DDG R2 2 22 12 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=97.241E-6 + RS=10.000E-3 + RD=0 + VTO=1.9432 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=285p + CGDO=25p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.001 + KAPPA=0 + NFS=11G .MODEL DDS D + IS=1.9344E-12 + N=1.0124 + RS=4.4198E-3 + IKF=1.0365 + CJO=453.86E-12 + M=.65563 + VJ=.76228 + BV=30 + TT=13n .MODEL DDG D + CJO=536.49E-12 + M=.93706 + VJ=.76445 + N=10000 + FC=-2.5 .MODEL RTH RES + TC1=0.012 + TC2=0 .ENDS QS8K13