* QS8J5 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/20 **************D G S .SUBCKT QS8J5 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 13.2m D2 11 22 DDG R2 2 22 20 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=50.736E-6 + RS=10.000E-3 + RD=0 + VTO=-2.1523 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=936p + CGDO=70p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.8 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=16G .MODEL DDS D + IS=6.0845E-12 + N=1.0696 + RS=35.643E-3 + IKF=.91783 + CJO=80.542E-12 + M=.53062 + VJ=.78068 + BV=30 + TT=20n .MODEL DDG D + CJO=251.77E-12 + M=.54254 + VJ=.76562 + N=10000 + FC=-0.6 .MODEL RTH RES + TC1=0.009 + TC2=0.00001 .ENDS QS8J5