* QS8J12 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/23 ***************D G S .SUBCKT QS8J12 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 15.4m D2 11 22 DDG R2 2 22 25 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=111.657E-6 + RS=1.0000E-3 + RD=0 + VTO=-.94145 + RDS=1.2000E6 + TOX=2.0000E-6 + CGSO=3.84n + CGDO=200p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=7G .MODEL DDS D + IS=53.502E-12 + N=1.0616 + RS=13.076E-3 + IKF=72.043E-3 + CJO=50.244E-12 + M=.46181 + VJ=.94494 + BV=12 + TT=23n .MODEL DDG D + CJO=1.6244E-9 + M=1.1539 + VJ=.75735 + N=10000 + FC=-0.5 .MODEL RTH RES + TC1=0.006 + TC2=0 .ENDS QS8J12