* QS8J1 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/12/04 **************D G S .SUBCKT QS8J1 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 6.4m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 115 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=127.10E-6 + RS=10.000E-3 + RD=0 + VTO=-.9929 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=2122p + CGDO=175p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.2 + ETA=0.001 + KAPPA=0 + UO=300 .MODEL DDS D + IS=4.1718E-9 + N=1.2691 + RS=5.7606E-3 + IKF=.21183 + CJO=244.59E-12 + M=1.0104 + VJ=.76382 + BV=12 + TT=18n .MODEL DDG D + CJO=821.94E-12 + M=.8264 + VJ=.64786 .MODEL RTH RES + TC1=0.022 + TC2=0.00007 .ENDS QS8J1