* QS6U24_TR PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/02 ******************D G S .SUBCKT QS6U24_TR 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 198m D2 11 22 DDG R2 2 22 124 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=2.6596E-6 + RS=10.000E-3 + RD=0 + VTO=-1.9867 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=39p + CGDO=0p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=10G .MODEL DDS D + IS=1.2467E-12 + N=1.1377 + RS=.2706 + IKF=37.157E-3 + CJO=33.214E-12 + M=.49208 + VJ=.75738 + BV=30 + TT=63n .MODEL DDG D + CJO=36.142E-12 + M=.31129 + VJ=.78715 + N=10000 + FC=0.4 .MODEL RTH RES + TC1=0.0042 + TC2=0.00001 .ENDS QS6U24_TR