* QS6M4_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/10 ****************D G S .SUBCKT QS6M4_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 84.4m D2 11 22 DDG R2 2 22 70 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.442E-6 + RS=10.000E-3 + RD=0 + VTO=-1.6031 + RDS=20.0000E6 + TOX=2.0000E-6 + CGSO=200p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.0008 + KAPPA=0 + UO=300 + NFS=7G .MODEL DDS D + IS=277.95E-15 + N=1.0245 + RS=.13896 + IKF=41.529E-3 + CJO=28.241E-12 + M=.65195 + VJ=.75564 + BV=20 + TT=20n .MODEL DDG D + CJO=70.345E-12 + M=.39849 + VJ=.80567 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0043 + TC2=0.0000005 .ENDS QS6M4_P