* QS6K21 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/10 ***************D G S .SUBCKT QS6K21 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 234m D2 22 11 DDG R2 2 22 45 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=10.765E-6 + RS=10.000E-3 + RD=0 + VTO=1.3177 + RDS=45.000E6 + TOX=2.0000E-6 + CGSO=50p + CGDO=6p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.7 + ETA=0.0007 + KAPPA=0 + NFS=6G .MODEL DDS D + IS=131.60E-15 + N=1.0418 + RS=38.659E-3 + IKF=.25781 + CJO=24.105E-12 + M=.33125 + VJ=.75529 + BV=45 + TT=27n .MODEL DDG D + CJO=36.393E-12 + M=.83466 + VJ=.76394 + N=10000 + FC=-0.1 .MODEL RTH RES + TC1=0.0061 + TC2=0.000021 .ENDS QS6K21