* QS6K1 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/10 **************D G S .SUBCKT QS6K1 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 107m D2 22 11 DDG R2 2 22 40 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.287E-6 + RS=10.000E-3 + RD=0 + VTO=1.1793 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=31p + CGDO=4p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.6 + ETA=0.001 + KAPPA=0 + NFS=7G .MODEL DDS D + IS=1.7898E-12 + N=1.1270 + RS=33.391E-3 + IKF=.3155 + CJO=40.271E-12 + M=.53062 + VJ=.78068 + BV=30 + TT=20n .MODEL DDG D + CJO=46.326E-12 + M=.54363 + VJ=.76444 + N=10000 + FC=0.2 .MODEL RTH RES + TC1=0.0051 + TC2=0.000001 .ENDS QS6K1