* QS6J11 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/28 ***************D G S .SUBCKT QS6J11 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 45.9m D2 11 22 DDG R2 2 22 32 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=29.321E-6 + RS=10.000E-3 + RD=0 + VTO=-.99197 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=674p + CGDO=40p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.0015 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=19.819E-9 + N=1.6144 + RS=27.093E-3 + IKF=.48673 + CJO=58.914E-12 + M=.67707 + VJ=.76804 + BV=12 + TT=13n .MODEL DDG D + CJO=136.48E-12 + M=.83549 + VJ=.76081 + N=10000 + FC=-0.1 .MODEL RTH RES + TC1=0.0052 + TC2=0.000014 .ENDS QS6J11