* QS6J1 PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/25 **************D G S .SUBCKT QS6J1 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 89m D2 11 21 DDG D3 22 21 DDG 4 R2 2 22 161 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=12.930E-6 + RS=10.000E-3 + RD=0 + VTO=-1.6831 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=200P + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + ETA=0.002 + KAPPA=0 + UO=300 .MODEL DDS D + IS=277.95E-15 + N=1.0245 + RS=.13896 + IKF=41.529E-3 + CJO=27.642E-12 + M=.56723 + VJ=.51602 + BV=20 + TT=20n .MODEL DDG D + CJO=83.444E-12 + M=.44322 + VJ=.84314 .MODEL RTH RES + TC1=0.0043 + TC2=0.0000005 .ENDS QS6J1