* QS5U36_TR NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/31 ******************D G S .SUBCKT QS5U36_TR 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 38.2m D2 22 11 DDG R2 2 22 18 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=54.942E-6 + RS=10.000E-3 + RD=0 + VTO=.97376 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=211p + CGDO=20p + CBD=0 + RG=0 + N=2 + NFS=12G + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.002 + KAPPA=0 .MODEL DDS D + IS=5.8786E-9 + N=1.5669 + RS=13.625E-3 + IKF=63.378 + CJO=43.424E-12 + M=.21156 + VJ=2.1084 + BV=20 + TT=29n .MODEL DDG D + CJO=161.90E-12 + M=.89446 + VJ=.75239 + N=10000 + FC=-0.4 .MODEL RTH RES + TC1=0.0063 + TC2=0.000016 .ENDS QS5U36_TR