* QS5U34 NMOSFET model * Date: 2007/03/22 ***************D G S .SUBCKT QS5U34 1 2 3 M1 1 2 3 3 MOS_N D1 3 1 DREV .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=16.948E-6 + RS=10.000E-3 + RD=87.782E-3 + VTO=.79799 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=151.72E-12 + CGDO=29.112E-12 + CBD=12.409E-12 + MJ=.56884 + RG=4.2260 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 .MODEL DREV D + IS=47.435E-12 + N=1.2736 + RS=24.001E-3 + IKF=.40093 + BV=20 + IBV=1.0000E-6 .ENDS QS5U34