* DQS5U34 D model * Date: 2007/03/22 * Schottky barrier Diode .MODEL DQS5U34 D + IS=3.2732E-6 + N=1.0284 + RS=.20881 + IKF=72.175 + XTI=2 + EG=.64 + CJO=47.135E-12 + M=.53043 + VJ=.75 + ISR=3.5000E-6 + BV=30 + IBV=1.0000E-6