* QS5U33 PMOSFET model * Date: 2007/03/22 ***************D G S .SUBCKT QS5U33 1 2 3 M1 1 2 3 3 MOS_P D1 1 3 DREV .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=11.646E-6 + RS=10.000E-3 + RD=62.528E-3 + VTO=-1.9012 + RDS=1.0000E6 + TOX=2.0000E-6 + CGSO=240.00E-12 + CGDO=86.257E-12 + CBD=34.755E-12 + MJ=.41293 + RG=2.5 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 + UO=300 .MODEL DREV D + IS=1.2968E-12 + N=1.0149 + RS=.12921 + IKF=.1155 + BV=30 + IBV=1.0000E-6 .ENDS QS5U33