* DQS5U33 D model * Date: 2007/03/22 * Schottky barrier Diode .MODEL DQS5U33 D + IS=8.9793E-6 + N=1.0351 + RS=.10796 + IKF=2.1946 + XTI=2 + EG=.64 + CJO=92.845E-12 + M=.4134 + VJ=.75 + ISR=4.0000E-6 + BV=25 + IBV=1.0000E-6 + TT=22.937E-9