* QS5U21_TR PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/06/01 ******************D G S .SUBCKT QS5U21_TR 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 66.8m D2 11 22 DDG R2 2 22 43 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=15.926E-6 + RS=50.000E-3 + RD=0 + VTO=-1.5243 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=250p + CGDO=20p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.001 + KAPPA=0 + UO=300 + NFS=10G .MODEL DDS D + IS=40.103E-15 + N=.93508 + RS=.14452 + IKF=37.157E-3 + CJO=74.361E-12 + M=.49944 + VJ=.77731 + BV=20 + TT=24n .MODEL DDG D + CJO=82.575E-12 + M=.53529 + VJ=.76104 + N=10000 + FC=0.2 .MODEL RTH RES + TC1=0.0065 + TC2=0.00003 .ENDS QS5U21_TR