* QS5U21_DI D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/18 .MODEL QS5U21_DI D + IS=5.6924E-6 + N=.98864 + RS=.11233 + IKF=23.397 + XTI=2 + EG=.57 + CJO=172.61E-12 + M=.66144 + VJ=.82295 + ISR=6.0737E-6 + NR=1.0540 + BV=25 + TT=15.291E-9 + TRS1=0.005 .ENDS QS5U21_DI