* QS5U16_DI D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/03/18 .MODEL QS5U16_DI D + IS=1.9970E-6 + N=1.0212 + RS=.20821 + IKF=11.957 + XTI=2 + EG=.54 + CJO=65.496E-12 + M=.64577 + VJ=.80024 + ISR=3.6137E-6 + NR=1.0330 + BV=30 + TT=24.910E-9 + TRS1=0.004 .ENDS QS5U16_DI