* QS5K2 NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/05/09 **************D G S .SUBCKT QS5K2 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 39.2m D2 22 11 DDG R2 2 22 16 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=27.401E-6 + RS=10.000E-3 + RD=0 + VTO=1.2234 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=116p + CGDO=9p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.001 + KAPPA=0 + NFS=12G .MODEL DDS D + IS=960.74E-15 + N=1.0715 + RS=22.711E-3 + IKF=.24546 + CJO=33.026E-12 + M=.15444 + VJ=1.9738 + BV=30 + TT=28n .MODEL DDG D + CJO=116.13E-12 + M=.7485 + VJ=.76178 + N=10000 + FC=0 .MODEL RTH RES + TC1=0.0085 + TC2=0.000013 .ENDS QS5K2