* MP6M63_P PMOSFET model * Date: 2008/01/29 *****************D G S .SUBCKT MP6M63_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 24.0m D2 11 21 DDG D3 22 21 DDG R2 2 22 60 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=41.322E-6 + RS=10.000E-3 + RD=0 + VTO=-2.0789 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=660p + CGDO=60p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 + UO=300 .MODEL DDS D + IS=26.144E-12 + N=1.1797 + RS=10.612E-3 + IKF=.86609 + CJO=113.62E-12 + M=.85643 + VJ=.62206 + BV=30 .MODEL DDG D + CJO=499.59E-12 + M=.774 + VJ=.69155 .MODEL RTH RES + TC1=0.004 + TC2=0.00001 .ENDS MP6M63_P