* MP6M63_N NMOSFET model * Date: 2008/01/28 *****************D G S .SUBCKT MP6M63_N 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 20.1m D2 11 21 DDG D3 22 21 DDG R2 2 22 26 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=44.656E-6 + RS=10.000E-3 + RD=0 + VTO=2.0907 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=370p + CGDO=40p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 .MODEL DDS D + IS=5.1595E-12 + N=1.0843 + RS=17.062E-3 + IKF=1.9506 + CJO=116.90E-12 + M=.64652 + VJ=1.0134 + BV=30 .MODEL DDG D + CJO=115.47E-12 + M=.6011 + VJ=1.1884 .MODEL RTH RES + TC1=0.0045 + TC2=0.00001 .ENDS MP6M63_N