* MP6K62 NMOSFET model * Date: 2008/01/29 ***************D G S .SUBCKT MP6K62 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 11.3m D2 11 21 DDG D3 22 21 DDG R2 2 22 30 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=91.704E-6 + RS=10.000E-3 + RD=0 + VTO=1.9811 + RDS=30.000E6 + TOX=2.0000E-6 + CGSO=620p + CGDO=60p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0 + KAPPA=0 .MODEL DDS D + IS=5.6857E-12 + N=1.0657 + RS=10.789E-3 + IKF=1.7802 + CJO=103.19E-12 + M=.59185 + VJ=.66681 + BV=30 .MODEL DDG D + CJO=499.59E-12 + M=.774 + VJ=.69155 .MODEL RTH RES + TC1=0.007 + TC2=0.00001 .ENDS MP6K62