* ES6U42_TR PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/31 ******************D G S .SUBCKT ES6U42_TR 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 153m D2 11 22 DDG R2 2 22 74 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=5.8048E-6 + RS=10.000E-3 + RD=0 + VTO=-1.5388 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=96p + CGDO=2p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.5 + ETA=0.002 + KAPPA=0 + UO=300 + NFS=12G .MODEL DDS D + IS=28.598E-15 + N=.97262 + RS=75.399E-3 + IKF=.21183 + CJO=21.683E-12 + M=1.7759 + VJ=2.1487 + BV=20 + TT=17n .MODEL DDG D + CJO=45.616E-12 + M=.39412 + VJ=1.0433 + N=10000 + FC=0.5 .MODEL RTH RES + TC1=0.0035 + TC2=0.000002 .ENDS ES6U42_TR