* ES6U41_DI D model * Model Generated by ROHM * All Rights Reserved * Commercial Use or Resale Restricted * Date: 2008/09/25 .MODEL ES6U41_DI D + IS=8.5965E-6 + N=1.0448 + RS=.3062 + IKF=17.971 + XTI=2 + EG=.6 + CJO=46.894E-12 + M=.56398 + VJ=.60191 + ISR=1.7459E-6 + NR=1.6000 + BV=25 + TT=7n