* ES6U2_TR NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/25 *****************D G S .SUBCKT ES6U2_TR 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 88.2m D2 22 11 DDG R2 2 22 42 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=17.029E-6 + RS=10.000E-3 + RD=0 + VTO=.88537 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=68p + CGDO=11p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.4 + ETA=0.001 + KAPPA=0 + NFS=10G .MODEL DDS D + IS=184.33E-12 + N=1.3674 + RS=41.238E-3 + IKF=30.230 + CJO=14.614E-12 + M=.59762 + VJ=.76071 + BV=20 + TT=25n .MODEL DDG D + CJO=53.689E-12 + M=.97558 + VJ=.75054 + N=10000 + FC=-0.3 .MODEL RTH RES + TC1=0.0047 + TC2=0.000001 .ENDS ES6U2_TR