* EM6M2_N NMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/03/09 ****************D G S .SUBCKT EM6M2_N 1 2 3 M1 11 22 3 3 MOS_N D1 3 1 DDS R1 1 11 RTH 562m D2 22 11 DDG R2 2 22 270 .MODEL MOS_N NMOS + LEVEL=3 + L=2.0000E-6 + W=.1 + KP=46.188E-6 + RS=10.000E-3 + RD=0 + VTO=.77093 + RDS=20.000E6 + TOX=2.0000E-6 + CGSO=147p + CGDO=10p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.3 + ETA=0.001 + KAPPA=0 + NFS=7G .MODEL DDS D + IS=5.1484E-12 + N=1.2524 + RS=.12444 + IKF=4.4627 + CJO=3.8907E-12 + M=.52657 + VJ=.9987 + BV=20 + TT=12n .MODEL DDG D + CJO=23.118E-12 + M=.36358 + VJ=.57093 + N=10000 + FC=-10 .MODEL RTH RES + TC1=0.0045 + TC2=0.000008 .ENDS EM6M2_N