* SMLP12WBC7W LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/22 .MODEL SMLP12WBC7W D + IS=119.34E-21 + N=2.8657 + RS=10.278 + IKF=19.564E-3 + EG=3.6000 + CJO=23.335E-12 + M=.16352 + VJ=.82805 + ISR=618.49E-15 + NR=7.5000 + BV=5 + TT=11.241E-9 + TRS1=-0.002