* SMLP12HBC7W LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/22 .MODEL SMLP12HBC7W D + IS=1.1618E-18 + N=3.0534 + RS=14.079 + IKF=1.2654E-3 + EG=3.5000 + CJO=22.024E-12 + M=.12848 + VJ=.76098 + ISR=1.6505E-12 + NR=10 + BV=5 + TT=9.8222E-9 + TRS1=-0.002