* SMLP12BC7T LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/05 .MODEL SMLP12BC7T D + IS=77.946E-21 + N=2.8167 + RS=10.139 + IKF=6.9952E-3 + EG=3.5000 + CJO=20.070E-12 + M=.13877 + VJ=.90465 + ISR=3.4023E-12 + NR=8 + BV=5 + TT=12.005E-9 + TRS1=-0.0025