* SML-P12VT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/03 .MODEL SML-P12VT D + IS=66.476E-21 + N=1.8038 + RS=2.8413 + IKF=5.5884E-3 + EG=2.5000 + CJO=3.6500E-12 + M=.13761 + VJ=.75503 + ISR=1.0042E-12 + NR=7 + BV=5 + TT=10.914E-9 + TRS1=-0.013 + TRS2=0.00005