* SML-P12PT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/05 .MODEL SML-P12PT D + IS=43.751E-21 + N=1.9489 + RS=1.8232 + IKF=13.090E-3 + EG=2.5000 + CJO=3.0300E-12 + M=.1285 + VJ=.93682 + ISR=1.2951E-12 + NR=6.5000 + BV=5 + TT=17.462E-9 + TRS1=-0.012 + TRS2=0.000035