* SML-P12DT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/03 .MODEL SML-P12DT D + IS=18.536E-21 + N=1.8160 + RS=4.2593 + IKF=2.1871E-3 + EG=2.5000 + CJO=4.2800E-12 + M=.10567 + VJ=.77124 + ISR=1.1159E-12 + NR=7 + BV=5 + TT=14.188E-9 + TRS1=-0.01 + TRS2=0.00003