* SML-P11YT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/05 .MODEL SML-P11YT D + IS=47.078E-21 + N=1.9470 + RS=3.7243 + IKF=13.697E-3 + EG=2.5000 + CJO=4.0800E-12 + M=.16869 + VJ=1.0342 + ISR=1.9181E-12 + NR=8 + BV=5 + TT=13.096E-9 + TRS1=-0.01 + TRS2=0.00002