* SML-P11UT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/03 .MODEL SML-P11UT D + IS=30.583E-21 + N=1.7808 + RS=4.4381 + IKF=2.9110E-3 + EG=2.5000 + CJO=3.7500E-12 + M=.11702 + VJ=.76325 + ISR=1.0323E-12 + NR=7 + BV=5 + TT=16.370E-9 + TRS1=-0.009 + TRS2=0.00004