* SML-P11MT LED model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2009/06/05 .MODEL SML-P11MT D + IS=72.554E-21 + N=1.9875 + RS=3.4252 + IKF=8.1878 + EG=2.5000 + CJO=2.9800E-12 + M=.11386 + VJ=.91695 + ISR=1.2271E-12 + NR=6.5000 + BV=5 + TT=18.553E-9 + TRS1=-0.011 + TRS2=0.000025