* IMD16A_PNP PNP DT model * Date: 2007/02/05 * BJT with resistors *******************C B E .SUBCKT IMD16A_PNP 1 2 3 R1 2 Base Rb 2.2k R2 Base 3 Re 22k Q1 1 Base 3 QDTB1A .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTB1A PNP + IS=60.000E-15 + BF=184.75 + VAF=10 + IKF=1.2285 + ISE=60.000E-15 + NE=1.5355 + BR=16.005 + VAR=100 + IKR=27.923E-3 + ISC=6.3689E-12 + NC=1.4156 + NK=.82817 + RE=.2 + RB=.75647 + RC=.17278 + CJE=60.611E-12 + MJE=.52038 + CJC=21.129E-12 + MJC=.40433 + TF=600.00E-12 + XTF=27.473 + VTF=74.488 + ITF=14.398 + TR=100.00E-9 + XTB=1.5000 .ENDS IMD16A_PNP