* EMD30_PNP PNP DT model * Date: 2007/01/16 * BJT with resistors ******************C B E .SUBCKT EMD30_PNP 1 2 3 R1 2 Base Rb 1k R2 Base 3 Re 10k Q1 1 Base 3 QDTB7 .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTB7 PNP + IS=110.00E-15 + BF=304.37 + VAF=10 + IKF=.49747 + ISE=110.00E-15 + NE=1.5669 + BR=126.93 + VAR=100 + IKR=8.1893 + ISC=1.8816E-12 + NC=1.2769 + NK=.97427 + RE=.1 + RB=2.9741 + RC=.56368 + CJE=44.776E-12 + MJE=.43395 + CJC=8.9662E-12 + MJC=.25891 + TF=200.00E-12 + XTF=374.33 + VTF=37.015 + ITF=6.7967 + TR=10.000E-9 + XTB=1.5000 .ENDS EMD30_PNP