* EMD29_PNP PNP DT model * Date: 2007/01/15 * BJT with resistors ******************C B E .SUBCKT EMD29_PNP 1 2 3 R1 2 Base Rb 1k R2 Base 3 Re 10k Q1 1 Base 3 QDTB5 .MODEL Rb RES + R=1 .MODEL Re RES + R=1 .MODEL QDTB5 PNP + IS=110.00E-15 + BF=288.55 + VAF=10 + IKF=.61845 + ISE=110.00E-15 + NE=1.7030 + BR=43.855 + VAR=100 + IKR=.10511 + ISC=123.24E-15 + NC=3.3767 + NK=.74543 + RE=.1 + RB=4.9250 + RC=.20002 + CJE=44.776E-12 + MJE=.43395 + CJC=8.9662E-12 + MJC=.25891 + TF=200.00E-12 + XTF=7.1860 + VTF=6.9454 + ITF=2.1155 + TR=5.0000E-9 + XTB=1.5000 .ENDS EMD29_PNP