* MUMF32N NMOS model * Date: 2006/09/07 .MODEL MUMF32N NMOS + LEVEL=3 + L=2.0000E-6 + W=.27 + KP=1.0298E-6 + RS=.8 + RD=.36503 + VTO=1.4405 + RDS=2.8571E9 + TOX=2.0000E-6 + CGSO=37.037E-15 + CGDO=35.457E-12 + CBD=18.868E-12 + MJ=.74958 + RG=3.9831E3 + IS=288.79E-18 + N=.8467 + RB=.31521 + GAMMA=0 + KAPPA=0