* QQSZ4_PNP BJT model * Date: 2006/12/07 .MODEL QQSZ4_PNP PNP + IS=1.6000E-12 + BF=463.35 + VAF=27.685 + IKF=4.2798 + ISE=1.6000E-12 + NE=2.0122 + BR=23.981 + VAR=100 + IKR=1.4104 + ISC=2.6323E-12 + NC=1.4037 + NK=.79309 + RE=30.000E-3 + RB=.7377 + RC=25.494E-3 + CJE=163.84E-12 + MJE=.58268 + CJC=65.705E-12 + MJC=.44672 + TF=428.94E-12 + XTF=31.680 + VTF=60.272 + ITF=7.1745 + TR=12.037E-9 + XTB=1.5000