* QS8F2_P PMOSFET model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2011/04/28 ****************D G S .SUBCKT QS8F2_P 1 2 3 M1 11 22 3 3 MOS_P D1 1 3 DDS R1 1 11 RTH 19.8m D2 11 22 DDG R2 2 22 26 .MODEL MOS_P PMOS + LEVEL=3 + L=2.0000E-6 + W=1 + KP=37.642E-6 + RS=10.000E-3 + RD=0 + VTO=-.81664 + RDS=12.000E6 + TOX=2.0000E-6 + CGSO=1190p + CGDO=90p + CBD=0 + RG=0 + N=2 + RB=1.0000E-3 + GAMMA=0.2 + ETA=0.0015 + KAPPA=0 + UO=300 + NFS=9G .MODEL DDS D + IS=5.9641E-9 + N=1.3604 + RS=5.6482E-3 + IKF=65.701E-3 + CJO=87.398E-12 + M=1.3651 + VJ=.84131 + BV=12 + TT=10n .MODEL DDG D + CJO=354.86E-12 + M=1.0634 + VJ=.76614 + N=10000 + FC=-0.2 .MODEL RTH RES + TC1=0.0053 + TC2=0.0000055 .ENDS QS8F2_P