* QMP6X13 NPN BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/04 .MODEL QMP6X13 NPN + IS=420.00E-15 + BF=307.28 + VAF=140 + IKF=5 + ISE=420.00E-15 + NE=1.5998 + BR=128.39 + VAR=30 + IKR=4.2658 + ISC=420.91E-15 + NC=1.2171 + NK=.7604 + RE=20.000E-3 + RB=1.7158 + RC=89.720E-3 + CJE=283.62E-12 + VJE=.7243 + MJE=.35199 + CJC=44.087E-12 + VJC=.54497 + MJC=.40197 + TF=450.93E-12 + XTF=66.611 + VTF=32.273 + ITF=29.362 + TR=11.200E-9 + XTB=1.5000