* QMP6T13 PNP BJT model * Model Generated by ROHM * All Rights Reserved * Commercial Use or * Resale Restricted * Date: 2010/03/12 .MODEL QMP6T13 PNP + IS=440.00E-15 + BF=279.15 + VAF=26 + IKF=8.0272 + ISE=440.00E-15 + NE=1.5728 + BR=16.298 + VAR=20.300 + IKR=.91246 + ISC=1.4308E-12 + NC=2.2472 + NK=.99016 + RE=45.000E-3 + RB=.29167 + RC=.1656 + CJE=292.97E-12 + VJE=.92742 + MJE=.4422 + CJC=88.275E-12 + VJC=1.0381 + MJC=.55271 + TF=406.22E-12 + XTF=3.7885 + VTF=12.425 + ITF=1.8659 + TR=32.700E-9 + XTB=1.5000